Your Global Automation Partner

DIGITAL INNOVATION PARK

Innovations in the field of industrial automation are emerging faster than ever before. Visit our Digital Innovation Park so you don't miss a thing. Get regular updates on a vast array of exciting trends and our latest innovations for Industry 4.0 and IIoT. It's always worth the trip!

Turck at the SPS 2025

Experience innovation, inspiration and interaction at the SPS in Nuremberg from November 25 to 27 – Hall 7, Booth 250.

LEARN MORE

Radar Sensors for Short and Long Range up to 30 m

TURCK's DR distance radar sensors with special lenses expand the range of applications to include object detection at long and short ranges

LEARN MORE

Photoelectric Sensor with Wide Detection Field

TURCK's Wide Beam Sensor Banner B25 reliably detects even the smallest and most transparent objects

LEARN MORE

Industrial Charging Cable M12 to USB

TURCK simplifies the operation and charging of mobile devices in industrial plants with robust 24VDC M12 USB charging cable

LEARN MORE

Next Generation Capacitive Sensors

Turck's capacitive IP67 sensors of the BC/UC series combine conventional operation with digital intelligence and additional data for condition monitoring

LEARN MORE

TAS Cloud: New Toolset for Turck Automation Suite

TAS Cloud simplifies condition monitoring, system management and remote maintenance for machine and system manufacturers

LEARN MORE

IO-Link Hub for Standard Applications

Turck's new I/O hub provides a cost-effective connection for digital signals in IO-Link applications with moderate requirements

LEARN MORE

Latency-Free Ethernet Couplers up to 50 W

Turck's NIC-Q86 inductive Ethernet multiprotocol couplers transmit up to 50 W of power and offer data rates of up to 100 Mbit/s

LEARN MORE

Vibration Sensor Monitors Drives

Turck's CMVT-M8T single-axis condition monitoring sensor enables efficient vibration monitoring – easy to install and retrofit

LEARN MORE

RFID Tunnel Solution for Intralogistics

Turck's turnkey UHF RFID tunnel for conveyor belt applications is ready for immediate use, can be flexibly integrated and ensures precise tracking in intralogistics

LEARN MORE

Safety Multiprotocol Modules with Safe Link

Turck's safety network platform offers cost-efficient and flexible safety solutions for small to medium-sized plants – right through to ATEX Zone 2/22

LEARN MORE

IO-Link/J1939 Radar Scanner Provides 3D Movement Data

Turck's MR15-Q80 3D radar sensor with IO-Link and a J1939 interface measures distance, position and movement of objects for collision avoidance or height control applications

LEARN MORE

Sustainable Digitization Solutions for the Industry

WHITEPAPER DOWNLOAD

SUSTAINABLE AUTOMATION SYSTEMS

Increase the sustainability of your processes with digitally networkable solutions for efficient automation systems. Set an example for resource-saving, competitive and sustainable production.

LEARN MORE

WHITEPAPER DOWNLOAD

ON TO NEW SHORES

Decentralized automation shifts the coordinates of modern industrial production. We will bring you on course.

LEARN MORE

WHITEPAPER DOWNLOAD

EFFICIENT DATA STREAM: GO HAND IN HAND TO THE CLOUD

Benefit from digital value creation between shop floor and cloud – with Turck's end-to-end IIoT architecture from a single source

LEARN MORE

Further Topics and Highlights

WEBINAR ONLINE

DIGITAL CONVEYOR LINES

Modularization and digitization increase flexibility, scalability and availability of your conveyor technology.

LEARN MORE

WHITEPAPER DOWNLOAD

Avoiding loading errors + optimizing routes = saving the climate and saving costs

Digitize your logistics processes with RFID and thus effectively reduce costs and your CO2 footprint.

LEARN MORE

Webinar Online

EXCELLENT QUALITY ASSURANCE FOR THE PHARMACEUTICAL INDUSTRY

This is how you increase the safety, quality and traceability of your pharma production: Turck's RFID solutions guarantee consistency in sample management and for corrective and preventive actions.

LEARN MORE

Webinar Online

AUTOMATE HYDROGEN PROJECTS FASTER

Whether for generation, transport, storage or use, you can shorten the time-to-market of your H2 projects with decentralized automation solutions from Turck – 360-degree solutions for sustainable automation up to Zone 0.

LEARN MORE

WEBINAR ONLINE

DATA-DRIVEN BATTERY PRODUCTION

Digitize your battery production to improve ROI, resilience and flexibility.

LEARN MORE

WHITEPAPER DOWNLOAD

RFID: READY FOR INTELLIGENT DECISIONS

Regardless of which materials or industrial goods you are procuring, producing or shipping – end-to-end identification with RFID supplies you with decision-critical information in real time.

LEARN MORE

Innovative Automation for Automotive Innovation

Whatever the mobility of the future may be, Turck smart automation solutions ensure efficient and flexible production. Battery-powered electric vehicles, plug-in hybrids and fuel cell vehicles (New Energy Vehicles or NEV for short) are bringing about a profound change in the automotive industry. With customization, lightweight construction and modularization also becoming important topics, this new reality requires flexible production concepts and smart automation.

Gain Independence from Your Customers´Control Systems

Fast response to market needs and a short time to market (TTM) are key challenges of the biotechnology and pharmaceutical industry: Turck's multiprotocol Ethernet solutions help to accelerate the development, production and assembly of your plant modules. This allows you to flexibly combine a wide range of control systems with your modules and be on the market faster.

Fluid+ Sensors

Probably the Best Fluid Sensor Family for Pressure, Temperature, Flow and Level. Sounds boastful? Judge for yourself. No other automation manufacturer has developed fluid sensor technology that detects all four measured variables—flow, pressure, temperature and level—with a sensor family from a single source.

SPE and APL: Focus on Connectivity 4.0

SPE and APL will shape the future of industrial communication. The exact form this will take is currently being discussed and defined in the development departments of automation and connectivity companies. We would like to invite you to help shape the technology and to talk to us about your requirements and our solution offerings.

The Ideal Route to a Safe Machine

Decentralized safety technology creates freedom for designers through safety solutions for modular production. IP67 safety modules with integrated safety controllers eliminate the need for control cabinets and allow offline testing of safety functions for faster commissioning at the customer's site.

Machine Condition in View — from Day One

Turck's condition monitoring solutions for new plants detect faults before it is too late. Additional information from modern sensors and actuators is analyzed smartly, thus providing the necessary information. Find out which components enable condition monitoring.

Block by Block to Flexible Intralogistics

Modular conveyor systems require powerful control solutions in the field. Turck's edge controllers and block I/O modules in IP67 make decentralized decisions about sub-processes. This not only reduces the load on the main PLC, but also accelerates commissioning.

Retrofit Condition Monitoring

Autonomous systems using precise sensor technology and secure wireless networks get existing plants ready for condition monitoring. Turck's retrofit solution has no impact on running processes. Want to use data locally or send it to the cloud? The choice is yours!

Ethernet in the Ex Area

excom Ethernet allows process and status data to be transmitted and analyzed simultaneously up to zone 0 — without any intervention in existing control systems. Transfer process information alongside user data to outsourced IT systems. Get ready for intelligent condition monitoring and predictive maintenance!

The Machine Speaks: IO-Link

The bidirectional IO-Link interface is key for optimizing digital processes. Whether replacing plug-and-play sensors, diagnosing the machine or sensor status, or identifying devices, IO-Link is essential for paving the way for efficient, digital production. 

Industry-optimized Cloud Services

Turck Cloud Solutions has been developed to meet the IIoT requirements of industrial customers. These requirements include encrypted communication for maximum security, plug-and-play dashboards for remote maintenance or automatic alarm messages. The perfect cloud for industrial applications — hosted by Turck or on customer-owned servers.

Transparency in Production and Logistics

RFID systems identify and locate goods, from goods-in and the production stage right through to retail. Turck combines its comprehensive IP67 RFID portfolio of HF and UHF technology with the integration expertise of Turck Vilant Systems, making it one of the industry's leading specialists. 

Separate, Supply, Protect - Even in the Smallest Control Cabinet

The IMXK interface devices have been specially developed for installation in flat control cabinets. They are just as narrow as standard devices, but with a depth of 77 millimeters, they also fit inside compact control cabinets and other small enclosures.

High Bandwidths for Industry 4.0

The TBEN-L-SE-M2 Ethernet switch in IP67 with Gbit high-speed backbone enables the shortest link-up times and rapid data flow from I/O modules, motors and IP cameras. The switch provides maximum security through a built-in firewall, NAT routing and virtual LANs (VLAN).

Sensor Solutions – Versatile and Intelligent

Measuring position and distance or detecting objects and fluids – demanding tasks in automation require smart solutions. Turck therefore has sensors in its product range that are not only particularly robust and precise, but IO-Link empowers them to be clever all-rounders.

Smart Flow Monitoring

Delta flow monitoring and Quick-Teach make it easy to commission the FS+ flow sensor. The intuitive operating concept with capacitive buttons ensures the device is impervious up to IP6K9K without compromising on the great appearance. And thanks to the modular mechanical concept, the appropriate FS+ is available in the shortest possible time.

Find the Right One Fast: Encoders from Turck

An encoder should function in the way that best suits the application. Turck's portfolio ranges from classic efficiency encoders to premium encoders capable of taking contactless measurements. The output type and frame size, as well as the shaft type and shaft diameter are key criteria when it comes to selecting an appropriate encoder.

Digital Innovation News

Would you like to receive regular information about Turck and the world of automation? 
Then subscribe to our free newsletter. With exciting application reports, industry trends and well-founded white papers and webinars, you will always have your finger on the pulse of the automation world.

to top