Identification
The compact or modular RFID systems from Turck can use proven HF technology and long-range UHF technology in parallel in one identification solution. The Turck RFID system offers data carriers, read/write devices, connectivity more...
The compact or modular RFID systems from Turck can use proven HF technology and long-range UHF technology in parallel in one identification solution. The Turck RFID system offers data carriers, read/write devices, connectivity solutions and the corresponding interfaces, which can be flexibly combined depending on requirements. Interfaces are available for OPC UA, PROFINET, EtherNet/IP, Modbus TCP, TCP/IP, PROFIBUS-DP, DeviceNet, CANopen and EtherCAT. less...